Divider (60 Pcs) EA661BA-11【60 Pieces Per Package】

Divider (60 Pcs) EA661BA-11
  • Volume Discount
【Product Specifications】
・Material-resin
・Partition boards for EA661BA-10
・Dim.-52 x 2 x 32mm
・Qty. / unit-60 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA661BA-11

Part Number
EA661BA-11
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.79 €

60 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Divider (60 Pcs) EA661BA-11, part number EA661BA-11.
You can find the detail information about specifications and dimensions on part number EA661BA-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360