We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Angle Plate [Machine Finishing] EA718AB-3

Angle Plate [Machine Finishing] EA718AB-3

【Product Specifications】
・For simple side boring and lathing
・Fixable using the cast holes
・Material-Cast iron
・Perpendicularity--1 to -3: ±0.05mm-4 to -6: ±0.1mm
・Dim.(mm)…125 x 150 x 125
・Weight(kg)…2.8
・No. slots…3 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA718AB-3

Part Number
EA718AB-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?

104.25 €

6 Days

Loading...

  1. 1

This page is Angle Plate [Machine Finishing] EA718AB-3, part number EA718AB-3.
You can find the detail information about specifications and dimensions on part number EA718AB-3.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360