Preset type torque driver EA723HK-2

Preset type torque driver EA723HK-2
【Product Specifications】
・Hexagonal Dim. …1/4
・Accuracy …±6%
・Its Easy-to-hold Grip Will Reduce Fatigue And Will Improve The Productivity.
・Please Make Sure To Use By Adjusting The Torque Value To Be Matching With Each Other Using A Torque Analyzer (sold Separately).
・Torque Range (N・m)…0.2 To 1.5
・Length(Mm) …132

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723HK-2

Part Number
EA723HK-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.28 €

1 6 Days

Loading...

  1. 1

This page is Preset type torque driver EA723HK-2, part number EA723HK-2.
You can find the detail information about specifications and dimensions on part number EA723HK-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360