11mm Spanner Head (EA723HV-1.-2) EA723HW-11

11mm Spanner Head (EA723HV-1.-2) EA723HW-11
  • Volume Discount
【Product Specifications】
・EA723HV-1, -2:Replacement spanner head.
・Across flats(mm)-11
・Dia.-25.8mm
・Length-39.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723HW-11

Part Number
EA723HW-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.96 €

1 Available 7 Days

Loading...

  1. 1

This page is 11mm Spanner Head (EA723HV-1.-2) EA723HW-11, part number EA723HW-11.
You can find the detail information about specifications and dimensions on part number EA723HW-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360