We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Taper Diamond File With Round Handle EA826VG-25

Taper Diamond File With Round Handle EA826VG-25

【Product Specifications】
・Full length-130mm(140mm only for -27)
・Coating length-30mm (40mm only for -27)
・Shank part-Dia. 3mm (square handle only for -27)
・Use the handle EA826VM-0.
・Shape…Taper flat (4.15 x 0.45mm)
・Grits…#325

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VG-25

Part Number
EA826VG-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?

45.11 €

5 Days

Loading...

  1. 1

This page is Taper Diamond File With Round Handle EA826VG-25, part number EA826VG-25.
You can find the detail information about specifications and dimensions on part number EA826VG-25.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360