【Product Specifications】
・Full length-130mm(140mm only for -27)
・Coating length-30mm (40mm only for -27)
・Shank part-Dia. 3mm (square handle only for -27)
・Use the handle EA826VM-0.
・Shape…Taper flat (4.25 x 0.55mm)
・Grits…#200
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA826VG-29
This page is Taper Diamond File With Round Handle EA826VG-29, part number EA826VG-29.
You can find the detail information about specifications and dimensions on part number EA826VG-29.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.