We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

[Double-Sided] Diamond File [Flat] EA826VK-103

[Double-Sided] Diamond File [Flat] EA826VK-103

【Product Specifications】
・Coating length-70mm
・Full length-140mm
・File width-5.1mm
・Shank part-Dia. 3mm round
・Thickness-1.4mm
・The two-colored shank allows quick identification of the grits.
・Grits…#200/100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VK-103

Part Number
EA826VK-103
Part NumberStandard Unit PriceVolume DiscountShipping Days?

56.53 €

5 Days

Loading...

  1. 1

This page is [Double-Sided] Diamond File [Flat] EA826VK-103, part number EA826VK-103.
You can find the detail information about specifications and dimensions on part number EA826VK-103.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360