We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Diamond File (For Flat Surface) EA826VL-0.2

Diamond File (For Flat Surface) EA826VL-0.2

【Product Specifications】
・Shape-thin type flat(R tip)
・Length-100mm
・Length of the coated part-60mm
・Width-10mm
・Thickness-0.3mm
・Thickness of the coated part-0.40mm
・It is flexible and thin, so it can be used in narrow spaces.
・Handle-EA826VL-0
・Grain size-#600

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VL-0.2

Part Number
EA826VL-0.2
Part NumberStandard Unit PriceVolume DiscountShipping Days?

93.81 €

5 Days

Loading...

  1. 1

This page is Diamond File (For Flat Surface) EA826VL-0.2, part number EA826VL-0.2.
You can find the detail information about specifications and dimensions on part number EA826VL-0.2.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360