We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Diamond File (For Flat Surface) EA826VL-0.3S

Diamond File (For Flat Surface) EA826VL-0.3S

【Product Specifications】
・Gringing size…100x10mm
・Shape…thin type flat(R tip)
・Length of the coated part…60mm
・Flexible and thin type makes it easy to use in narrow spaces.
・Grits…#325

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VL-0.3S

Part Number
EA826VL-0.3S
Part NumberStandard Unit PriceVolume DiscountShipping Days?

83.15 €

5 Days

Loading...

  1. 1

This page is Diamond File (For Flat Surface) EA826VL-0.3S, part number EA826VL-0.3S.
You can find the detail information about specifications and dimensions on part number EA826VL-0.3S.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360