Configure
  • Est. shipping days
    • All
    • Within 6 working days

Pipe Tap (NPT) EA829NP-4

Pipe Tap (NPT) EA829NP-4 EA829NP-4

Part number:

EA829NP-4
Clear
    Quantity:

    Part number list

    Number of items
    Part number
    EA829NP-4
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    144.90 €
    ( 172.43 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material-SKS2
    ・Taper pipe thread(US standard fine)
    ・Nominal…NPT1/2 x 14
    ・Length (mm)…80
    ・■Width…14mm