Vinyl Tape [10 Rolls] EA944NP-4【10 Pieces Per Package】 (Part Numbers)

Vinyl Tape [10 Rolls] EA944NP-4
  • Volume Discount
【Product Specifications】
・Unparalleled insulation, powerful adhesive power without terminal peeling.
・Dim.-19mm x 10m
・Thickness-0.2mm
・Material-PVC
・Color…Yellow
・Qty. per unit…10 roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944NP-4

Part Number
EA944NP-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

15.67 €

10 Pieces Per Package

1 pack Available 6 Days 10

Loading...

  1. 1

This page is Vinyl Tape [10 Rolls] EA944NP-4, part number EA944NP-4.
You can find the detail information about specifications and dimensions on part number EA944NP-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360