We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Index Plunger [Nose Lock] EA948DD-73

Index Plunger [Nose Lock] EA948DD-73

【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・Nose lock…Included
・A…6
・B…M12
・C…25
・D…51.7
・J…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DD-73

Part Number
EA948DD-73
Part NumberStandard Unit PriceVolume DiscountShipping Days?

19.45 €

6 Days

Loading...

  1. 1

This page is Index Plunger [Nose Lock] EA948DD-73, part number EA948DD-73.
You can find the detail information about specifications and dimensions on part number EA948DD-73.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360