【Product Specifications】
・Material-Body: steel (SUM22L),Knob: polyamide,Nose: steel (SUM22L)
・The nose lock type, -91 to -95, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…10
・B…M20
・C…33
・D…74
・K…30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA948DD-85
This page is Index Plunger [Double Nut] EA948DD-85, part number EA948DD-85.
You can find the detail information about specifications and dimensions on part number EA948DD-85.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.