[Semi Sphere] Ball-Tipped Screw EA948DJ-11

[Semi Sphere] Ball-Tipped Screw EA948DJ-11
【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…10
・B…M6
・Ball dia.(mm)…4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-11

Part Number
EA948DJ-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.17 €

1 8 Days

Loading...

  1. 1

This page is [Semi Sphere] Ball-Tipped Screw EA948DJ-11, part number EA948DJ-11.
You can find the detail information about specifications and dimensions on part number EA948DJ-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360