【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M10
・A…26.7
・Ball dia.(mm)…7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA948DJ-122
This page is [Sphere] Ball Screw EA948DJ-122, part number EA948DJ-122.
You can find the detail information about specifications and dimensions on part number EA948DJ-122.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.