We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

[Semi Sphere] Ball-Tipped Screw EA948DJ-23

[Semi Sphere] Ball-Tipped Screw EA948DJ-23

【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…35
・B…M10
・Ball dia.(mm)…7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-23

Part Number
EA948DJ-23
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.68 €

6 Days

Loading...

  1. 1

This page is [Semi Sphere] Ball-Tipped Screw EA948DJ-23, part number EA948DJ-23.
You can find the detail information about specifications and dimensions on part number EA948DJ-23.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360