【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…50
・B…M16
・Ball dia.(mm)…12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA948DJ-33
This page is [Semi Sphere] Ball-Tipped Screw EA948DJ-33, part number EA948DJ-33.
You can find the detail information about specifications and dimensions on part number EA948DJ-33.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.