[Quenched] Tie Rod Bolt EA948DR-21

[Quenched] Tie Rod Bolt EA948DR-21
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening (for M8)
・Hardness-HRC33 to 39
・D…M12
・A…32
・B…50
・C…22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DR-21

Part Number
EA948DR-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.95 €

1 8 Days

Loading...

  1. 1

This page is [Quenched] Tie Rod Bolt EA948DR-21, part number EA948DR-21.
You can find the detail information about specifications and dimensions on part number EA948DR-21.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360