[Flat-Type] Flange Nut EA948DT-13

[Flat-Type] Flange Nut EA948DT-13
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Screw…M10 x 1.5
・A…15
・B…22
・D…17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DT-13

Part Number
EA948DT-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.08 €

1 6 Days

Loading...

  1. 1

This page is [Flat-Type] Flange Nut EA948DT-13, part number EA948DT-13.
You can find the detail information about specifications and dimensions on part number EA948DT-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360