[Quenched] Clamp Bolt EA948E-21

[Quenched] Clamp Bolt EA948E-21
【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…38
・C…27
・D…10
・G…M6 x 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948E-21

Part Number
EA948E-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.64 €

1 8 Days

Loading...

  1. 1

This page is [Quenched] Clamp Bolt EA948E-21, part number EA948E-21.
You can find the detail information about specifications and dimensions on part number EA948E-21.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360