We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Stopper Plate EA949RL-61

Stopper Plate EA949RL-61

【Product Specifications】
・Material-Steel (S45C)
・Thickness accuracy-±0.01mm
・Applicable bolt with a hexagonal hole-M8
・Use this product for stopping a colliding object at a certain position.
・This tool provides a highly reliable stop position when attached at 2 positions: the transfer machine side and the stop position.
・Hexagonal bolt hole…1 pc
・A…32
・B…32
・C…15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949RL-61

Part Number
EA949RL-61
Part NumberStandard Unit PriceVolume DiscountShipping Days?

41.76 €

6 Days

Loading...

  1. 1

This page is Stopper Plate EA949RL-61, part number EA949RL-61.
You can find the detail information about specifications and dimensions on part number EA949RL-61.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360