【Product Specifications】
・Material-Body: polyurethane, Insert: steel (STKM13C), Set color: SS400
・The insert allows firm fixation.
・The surface absorbs shocks.
・The body and the insert are integrally molded.
・The shape of a damper without size F is shown on the left side.
・A…25
・B…20
・D…M6
・F…30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA949RM-23
This page is Fixed Damper EA949RM-23, part number EA949RM-23.
You can find the detail information about specifications and dimensions on part number EA949RM-23.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.