• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Suction Holder EA950XM-2

【Product Specifications】
・Pad dim.…Dia. 120mm
・Self-weight…580g
・Material…Aluminum
・Pad material…Special rubber
・Height…185mm
・Mount shaft Dim.…16 x 25mm
・Angle range,back and forth…90°
・Tilt pole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA950XM-2

Part Number
EA950XM-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?

78.94 €

4 Days

Loading...

  1. 1

This page is Suction Holder EA950XM-2, part number EA950XM-2.
You can find the detail information about specifications and dimensions on part number EA950XM-2.

Additional Products in this Category

Tech Support