We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

PT Connector for Coolant EA991EK-3【4 Pieces Per Package】

PT Connector for Coolant EA991EK-3

【Product Specifications】
・Length-EH: 26.3mm, EJ: 32.5mm, EK: 38.4mm
・Male thread
・Connection dia.…1/2 x PT3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA991EK-3

Part Number
EA991EK-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

10.14 €

4 Pieces Per Package

6 Days

Loading...

  1. 1

This page is PT Connector for Coolant EA991EK-3, part number EA991EK-3.
You can find the detail information about specifications and dimensions on part number EA991EK-3.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360