Dry Cutter, Diamond Cutter Series, Ultra-Wave Type [High Grade For Dry Types] (Part Numbers)

Dry Cutter, Diamond Cutter Series, Ultra-Wave Type [High Grade For Dry Types]
  • Volume Discount
[Applications]
· For cutting various construction materials such as concrete, bricks, stone materials, roof tiles and tiles.
· The tip and the substrate were instantly welded with a laser beam, making the bonding strength extremely high and ensuring safety.
· A long life and high performance cutter in which heat has only a minimal effect on the diamond abrasive grains, ensuring stable cutting performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2557160001
2557160002
2557160003
2557160004
2557160005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Hole Diameter
(mm)

81.34 €

1 Available 11 Days 10520

117.01 €

1 Available 11 Days 12522

154.33 €

1 Available 11 Days 15525.4

131.00 €

1 Available 11 Days 18025.4

154.17 €

1 Available 11 Days 20525.4

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Stone Material / Tile Blade thickness(mm) 2 Blade height(mm) 7

Tech Support