Dry Cutter, Diamond Cutter Series, Ultra-Wave [High Grade For Dry Types] For Porcelain Tiles And Roof Tiles

Dry Cutter, Diamond Cutter Series, Ultra-Wave [High Grade For Dry Types] For Porcelain Tiles And Roof Tiles

Product Details:

Manufacturer part number: 2557160021

Brand: RESITON

Price: 68.77

Delivery time: 11 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2557160021

Part Number
2557160021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.77 €

1 11 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application Tile Outer Diameter(mm) 105 Blade thickness(mm) 1.2
Hole Diameter(mm) 20 Blade height(mm) 5.0

This page is Dry Cutter, Diamond Cutter Series, Ultra-Wave [High Grade For Dry Types] For Porcelain Tiles And Roof Tiles, part number 2557160021.
You can find the detail information about specifications and dimensions on part number 2557160021.

Tech Support