Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2557190051 |
2557190052 |
2557190053 |
2557190054 |
2557190055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Hole Diameter (mm) | |
---|---|---|---|---|---|---|
84.89 € | 1 | 11 Days | 105 | 3 | ||
58.61 € | 1 | 11 Days | 105 | 3 | ||
111.19 € | 1 | 11 Days | 125 | 3 | ||
84.89 € | 1 | 11 Days | 105 | 3 | ||
111.19 € | 1 | 11 Days | 125 | 4 |
Loading...
Product Type | Diamond cutter | Wheel Type | Wave Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | For concrete, mortar / Stone Material / Tile | Blade thickness(mm) | 2 | Blade height(mm) | 7 |