• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

2-Flute, Corner C, Short CS-EDS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CS-EDS-6XC2

Part Number
CS-EDS-6XC2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Torsion Angle (θ)

29.87 €

Available 7 Days 30

Loading...

  1. 1

Basic information

Blade diameter (D)(φ) 6 Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper R Size(mm) 2
Blade length (l)(mm) 12 Number of flutes(sheet) 2 Tool Material Type Cobalt HSS
Overall Length (L)(mm) 60 Shank diameter (d)(mm) 8 Coating Non-Coated
Tolerance 0~-0.03

This page is 2-Flute, Corner C, Short CS-EDS, part number CS-EDS-6XC2.
You can find the detail information about specifications and dimensions on part number CS-EDS-6XC2.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support