• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cut-Off Wheel, Super Zircon Cut【200 Pieces Per Package】

[Features]
· The cutting time is drastically reduced thanks to the sharpness delivered by the use of zirconia abrasive grains and its thin form at just 1.7 mm.
[Applications]
· For cutting lightweight steel frames, thin steel plates, small-diameter metal cylindrical rods, pipes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BC8001

Part Number
BC8001
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

404.61 €

200 Pieces Per Package

8 Days

Loading...

  1. 1

Basic information

Product Type Flat Particle Size(#) 36 Outer Diameter(mm) 105
Blade thickness(mm) 1.7 Internal Diameter(mm) 15

This page is Cut-Off Wheel, Super Zircon Cut, part number BC8001.
You can find the detail information about specifications and dimensions on part number BC8001.

Additional Products in this Category

Tech Support