Flexible Depressed Center Wheel Powerful Tentomushi Touch【25 Pieces Per Package】

[Features]
· A combination of "tapered shape" and "deep and wide groove" provides and maintains astounding cutting ability and excellent usability.
[Applications]
· Deburring, removing beads and surface finishing of weld seams of general steel and stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BF9001

Part Number
BF9001
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Peripheral Speed (Maximum Peripheral Velocity Used)
(m/s)

45.38 €

25 Pieces Per Package

10 Days 72

Loading...

  1. 1

Basic information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 4
Work material General steel / Stainless Steel Particle Size(#) 36 Features Cutting Capacity Emphasis

This page is Flexible Depressed Center Wheel Powerful Tentomushi Touch, part number BF9001.
You can find the detail information about specifications and dimensions on part number BF9001.

Additional Products in this Category

Tech Support