Conductive Parts Box No.2L

Conductive Parts Box No.2L
  • Volume Discount
【Product Specifications】
・Material: Body/conductive PP (polypropylene), Lid/conductive PE (polyethylene)
・Surface resistance value: Body/2 x 10^3Ω, Lid/2 x 10^6Ω
・Model number: No.2L
・External dimension (mm): 165 x 119 x 62
・Inner dimension (mm): 151 x 105 x 58
・Capacity (mL): 900

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-7863-02

Part Number
6-7863-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.69 €

1 Available 6 Days

Loading...

  1. 1

This page is Conductive Parts Box No.2L, part number 6-7863-02.
You can find the detail information about specifications and dimensions on part number 6-7863-02.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360