• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Spline Socket Set

Spline Socket Set

[Features]
· Uses a lightweight and sturdy blow case. Also convenient for storing and moving.
· The spline socket can support various screws with a single size.
· Ratchet handle has a quick release mechanism so sockets can be easily attached/detached.
· Offers both excellent durability and operability at narrow feed angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PA839
PA849
Part NumberStandard Unit PriceVolume DiscountShipping Days?Set Content

-

89 Days Spline Socket, Spline Deep Socket, Spark Plug Socket, Extension Bar, Sliding T Head, Universal Joint, Bit Adapter, Ratchet Handle, Screwdriver Bit (Phillips head, flat head, hex, special)

-

89 Days Spline Socket, Spline Deep Socket, Spark Plug Socket, Extension Bar, Sliding T Head, Universal Joint, Bit Adapter, Magnetic Bit Handle, Ratchet Handle, Torque Wrench, Impact Driver Handle, Impact Bit Coupler, Hex Bit Coupler, Screwdriver Bit (Phillips head, flat head, hex, special)

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Socket shape 4 Sq. Tip Socket Size(mm) 8 / 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 19 / 21 / 24 etc.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360