Shutter Type File Storage (Lower Placement Only)

Shutter Type File Storage (Lower Placement Only)

Click on this image to zoom in.

Click on this image to zoom in.

  • SF-103
  • Shutter Type File Storage (Lower Placement Only)

[Features]
· Because it includes a semi-transparent shutter, opening and closing can be performed quickly and inserting and removing items is a snap.
· Internal dimensions: W848 × D280 (shelf plate) × H1,060
· Included accessories: partitions (9 pieces)/Wall surface fixing fixtures (2 pieces)/Connection screws (2 pieces)
· With adjuster
· With half punch holes for horizontal connection
· 3 levels
· Main body color: new gray
· Finished product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SF-103

Part Number
SF-103
Part NumberStandard Unit PriceVolume DiscountShipping Days?Drawer internal dimensions
(mm)
Accessory Mass
(g)
Amount Of Content

903.60 €

6 Days W848 X D280 (Shelf board) X H1060Partition Panel (9 pcs) / Wall Surface Fixing Bracket (2 pcs) / Connecting Screw (2 pcs)500001 unit

Loading...

  1. 1

Basic information

Height(mm) 1240 Frontage(mm) 898 Depth(mm) 399
Number of Steps 3 Amount Of Content 1 unit

This page is Shutter Type File Storage (Lower Placement Only), part number SF-103.
You can find the detail information about specifications and dimensions on part number SF-103.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support