• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Work Table Stand (2 Shelf Boards Type)

Work Table Stand (2 Shelf Boards Type)

Click on this image to zoom in.

Click on this image to zoom in.

  • WK2-1800-G
  • WK2-1800-IV
  • Work Table Stand (2 Shelf Boards Type)

[Features]
· Mountable on a Yamakin work table. (*Cannot be mounted on a work table with a steel top board.)
· The mountable range is up to 40 mm for the top board thickness and 32 mm or more is required for the gripping amount.
· The load resistance of the shelves is uniform load resistance of 80 kg for each shelf.
· Assembly type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WK2-1200-G
WK2-1200-IV
WK2-1500-G
WK2-1500-IV
WK2-1800-G
WK2-1800-IV
WK2-900-G
WK2-900-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width (mm) Leg color Mass
(kg)

257.06 €

7 Days 1211Green17.4

257.06 €

7 Days 1211Ivory17.4

310.94 €

7 Days 1511Green24

310.94 €

7 Days 1511Ivory24

353.16 €

7 Days 1811Green28.5

353.16 €

7 Days 1811Ivory28.5

226.44 €

7 Days 911Green16.1

226.44 €

7 Days 911Ivory16.1

Loading...

  1. 1

Basic information

Product Type Work bench attachment Height (mm) 600 Depth (mm) 300
Assembly / Completion Assembly type Main body: option Main Body Number of Steps(Level) 2

Additional Products in this Category

Tech Support