• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Work Table Stand (1 Shelf Boards + Punching Panel)

Work Table Stand (1 Shelf Boards + Punching Panel)

Click on this image to zoom in.

Click on this image to zoom in.

  • WKP-1800-G
  • WKP-1800-IV
  • Work Table Stand (1 Shelf Boards + Punching Panel)

[Features]
· Mountable on a Yamakin work table. (*Cannot be mounted on a work table with a steel top board.)
· The mountable range is up to 40 mm for the top board thickness and 32 mm or more is required for the gripping amount.
· The load resistance of the shelves is uniform load resistance of 80 kg for each shelf.
· Assembly type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WKP-1200-G
WKP-1200-IV
WKP-1500-G
WKP-1500-IV
WKP-1800-G
WKP-1800-IV
WKP-900-G
WKP-900-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width (mm) Leg color Mass
(kg)

239.69 €

7 Days 1211Green15.2

239.69 €

7 Days 1211Ivory15.2

285.46 €

7 Days 1511Green19.8

285.46 €

7 Days 1511Ivory19.8

318.24 €

7 Days 1811Green23

318.24 €

7 Days 1811Ivory23

207.70 €

7 Days 911Green13.8

207.70 €

7 Days 911Ivory13.8

Loading...

  1. 1

Basic information

Product Type Work bench attachment Height (mm) 600 Depth (mm) 300
Assembly / Completion Assembly type Main body: option Main Body Number of Steps(Level) 1

Additional Products in this Category

Tech Support