180 kg capacity, 3 tub shelves, black or grey, assembly without tools, lifetime warranty
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
SESTC111-B |
SESTC111-G |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Color |
---|---|---|---|---|---|
136.80 € | 3 Days | 10 | Black | ||
158.84 € | 3 Days | 10 | Silver |
Loading...
Frontage(mm) | 610 | Depth(mm) | 460 | Height(mm) | 980 |
---|---|---|---|---|---|
Maximum Carrying Capacity(kg/unit) | 180 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.