180 kg capacity, 3 flat shelves, black or grey, assembly without tools, lifetime warranty, available with drawer (SEWT-D) and / or cabinet (SEWTC2-B)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Frontage(mm) | 610 | Depth(mm) | 460 | Height(mm) | 1080 |
---|---|---|---|---|---|
Maximum Carrying Capacity(kg/unit) | 180 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.