230 kg capacity, 3 tub shelves, black or grey - bigger platform, larger wheels, higher capacity, , assembly without tools, lifetime warranty
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Frontage(mm) | 810 | Depth(mm) | 460 | Height(mm) | 950 |
---|---|---|---|---|---|
Maximum Carrying Capacity(kg/unit) | 230 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.