• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Astage, Tool Carry Compact【1-12 Pieces Per Package】

Astage, Tool Carry Compact

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· The large buckle on the handle can be removed for smooth access to large items.
· This compact tool carrier includes 13 pockets in total, making it super handy for organizing and storing tools.
· And the 3D pockets provide exceptional storage capacity.
· Folds up when not in use, for convenient storage and carrying.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCC-300
TCC-300-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g)
Material Amount Of Content

36.75 €

6 Days 1300Main Body: Polyester; Base Panel Material: Polyethylene; Reinforcement Plate: PVC1 pc.

287.43 €

12 Pieces Per Package

7 Days 15600Main Body: Polyester; Base Panel Material: Polyethylene; Reinforcement Plate: PVC1 Pack (12 pcs.)

Loading...

  1. 1

Basic information

Product Type Box, Case External Dimensions (Width x Depth x Height)(mm) 320×210×350 Maximum Stored Mass(kg) 5
JAN Code 4991068152045

Additional Products in this Category

Tech Support