• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Astage, Lightweight Workbench【1-4 Pieces Per Package】

Astage, Lightweight Workbench

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A folding type for compact storage.
· A lightweight work bench that is easy to carry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WB-007
WB-007-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g)
Material Amount Of Content

61.93 €

5 Days 5000Main Body: Steel, MDF1 unit

164.24 €

4 Pieces Per Package

6 Days 20000Main Body: Steel, MDF1 Set (4 Units)

Loading...

  1. 1

Basic information

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 760 Width (mm) 560
Depth (mm) 625 JAN Code 4991068140394

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support