• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Astage Shield Box Shut 500【1-2 Pieces Per Package】

Astage Shield Box Shut 500

Click on this image to zoom in.

Click on this image to zoom in.

  • SBS-500R
  • SBS-500B

[Features]
· Underside of the lid has a seal fitted to the frame.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBS-500B
SBS-500B-PACK
SBS-500R
SBS-500R-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Color JAN Code Mass
(g)
Material Maximum Stored Mass
(kg)
Amount Of Content

51.06 €

5 Days Blue49910681619002710Polypropylene Gasket: Polyethylene Foam201 pc.

98.05 €

2 Pieces Per Package

6 Days Blue49910681619005420Polypropylene Gasket: Polyethylene Foam201 Pack (2 pcs.)

38.41 €

3 Days Red49910681618942710Polypropylene Gasket: Polyethylene Foam201 pc.

98.05 €

2 Pieces Per Package

6 Days Red49910681618945420Polypropylene Gasket: Polyethylene Foam201 Pack (2 pcs.)

Loading...

  1. 1

Basic information

Load Resistance(kg) 500 External Dimensions(mm) 518×360×345 Inside Dimension(mm) 370×250×265

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support