• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

WATERMILLS ® 3-Flute Countersink WMC 90° High-Speed Steel

WATERMILLS ® 3-Flute Countersink WMC 90° High-Speed Steel

Product Details:

Manufacturer part number: WMC104S6L50

Brand: WATERMILLS

Price: 22.46

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WMC104S6L50

Part Number
WMC104S6L50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.46 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Application Hole Chamfer Tip angle (θ) 90° Tool Diameter (D)(mm) 10.4
Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N N/A
Coating Type Non-Coated Shank diameter (φ)(mm) 6 Tip diameter(mm) 2.5
Overall Length(mm) 50(±1) Shank diameter tolerance h9

This page is WATERMILLS ® 3-Flute Countersink WMC 90° High-Speed Steel, part number WMC104S6L50.
You can find the detail information about specifications and dimensions on part number WMC104S6L50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360