• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

WATERMILLS ® 3-Flute Manual Countersink WMHC 90° with Handle

WATERMILLS ® 3-Flute Manual Countersink WMHC 90° with Handle

Product Details:

Manufacturer part number: WMHC4-205

Brand: WATERMILLS

Price: 57.21

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WMHC4-205

Part Number
WMHC4-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.21 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Application Hole Chamfer Tip angle (θ) 90° Tool Diameter (D)(mm) 20.5
Single blade, two blades Single blade Tool Material Type Cobalt HSS Coating Y/N N/A
Coating Type Non-Coated Applicable Size 4-20.5mm Mass(g) 80

This page is WATERMILLS ® 3-Flute Manual Countersink WMHC 90° with Handle, part number WMHC4-205.
You can find the detail information about specifications and dimensions on part number WMHC4-205.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360