Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) C

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) C
  • Volume Discount
Aluminum Cut: Special cutting edge shape only for light metals and non-ferrous metals (aluminum, magnesium, brass, etc.).
The chip gullet is wide and the tooth width is thick, making it ideal for cutting plastics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-1210
C-1410
C-1610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)

75.29 €

1 12 Days φ9.519

116.81 €

1 12 Days φ12.725

156.77 €

1 Available 12 Days φ19.125

Loading...

  1. 1

Basic information

Product Type Shank diameter 6 mm Blade tip shape Aluminum Cut Shape Round tip type cylinder
Shank length(mm) 45

Tech Support