[Features]
· Diamond abrasive grains are fixed to the file surface by electrodeposition (electrodeposition plating).
· Diamond abrasive grains protrude significantly providing excellent cutting performance.
· Uses carefully selected diamond abrasive grains and electrodeposition processing is applied especially strongly as a machine finish for excellent durability.
· Ideal for finishing high-hardness metals, such as mold steel, hardened steel and carbide, etc., and ceramics, etc., for polishing and finishing various molds and for deburring and correcting machine parts.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
YS2.5-1.5 |
YS2.5-2 |
YS2.5-4 |
YS4-1.5 |
YS4-2 |
YS4-4 |
YS6-1.5 |
YS6-2 |
YS6-4 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Particle Size (#) | Tip width (mm) |
---|---|---|---|---|---|
95.81 € | Available | 9 Days | 150 | 2.5 | |
95.81 € | Available | 9 Days | 200 | 2.5 | |
95.81 € | Available | 9 Days | 400 | 2.5 | |
95.81 € | Available | 9 Days | 150 | 4 | |
95.81 € | Available | 9 Days | 200 | 4 | |
95.81 € | Available | 9 Days | 400 | 4 | |
95.81 € | Available | 9 Days | 150 | 6 | |
95.81 € | Available | 9 Days | 200 | 6 | |
95.81 € | Available | 9 Days | 400 | 6 |
Loading...
Type | Diamond Electrodeposition File | Product Type | Taper Type | Overall Length(mm) | 130 |
---|---|---|---|---|---|
Electrodeposition segment length(mm) | 30 | Single Product Set Product | Single Item | Tip thickness(mm) | 0.5 |
Round handle(φ) | 3 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.