We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Diamond File for Ironworking, 5-Piece Set

Diamond File for Ironworking, 5-Piece Set
  • Volume Discount

[Features]
· Diamond abrasive grains are fixed to the file surface by electrodeposition (electrodeposition plating).
· Diamond abrasive grains protrude significantly providing excellent cutting performance.
· Uses carefully selected diamond abrasive grains and electrodeposition processing is applied especially strongly as a machine finish for excellent durability.
· Ideal for finishing high-hardness metals, such as mold steel, hardened steel and carbide, etc., and ceramics, etc., for polishing and finishing various molds and for deburring and correcting machine parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STC-1.2
STF-1.2
STH-1.2
STK-1.2
STM-1.2
STS-1.2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Single Product Set Product Shape Tip width
(mm)
Tip thickness
(mm)

136.86 €

Available 9 Days Set ProductSet of 5 types--

171.08 €

Available 9 Days Packed GoodsFlat113

171.08 €

Available 9 Days Packed GoodsSemi-Circular114

171.08 €

Available 9 Days Packed GoodsSquare53

171.08 €

Available 9 Days Packed GoodsRound5-

171.08 €

Available 9 Days Packed GoodsTriangle9-

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File Product Type Ironwork Type Nominal Size 5 pcs./set
Overall Length(mm) 215 Particle Size(#) 120 Electrodeposition segment length(mm) 80

Additional Products in this Category

Tech Support