• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cabinet EA954DC-31B

【Product Specifications】
・Color …White
・Load Capacity …100kg/Step (Even Load )
・With Key (2 Pcs)
・With 6 partition
・Specific ball suspension rails are used.
・Od. …530(W) x 620(D) x 1335(H)mm
・Drawer inside dim.…460(W) x 561(D) x 392(H)mm
・Weight …62.0kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA954DC-31B

Part Number
EA954DC-31B
Part NumberStandard Unit PriceVolume DiscountShipping Days?

1,149.59 €

7 Days

Loading...

  1. 1

This page is Cabinet EA954DC-31B, part number EA954DC-31B.
You can find the detail information about specifications and dimensions on part number EA954DC-31B.

Additional Products in this Category

Tech Support