Gear Puller (Strong Type)

Gear Puller (Strong Type)
  • Volume Discount
By changing the claw, it is possible to use both the inner diameter side and the outer diameter side.

(i)Remark

  • Do not apply impact by hitting the puller, pulley, etc., with a hammer, etc. (Doing so may cause injury or damage to the puller, pulley, etc.)
    · Do not use the puller for applications or purposes for which it was not originally designed.
    · Do not use this product if you notice any abnormalities such as cracking, chipping, wear, deformation, etc. (Inspect carefully when a washer is deformed in particular.)
    · Do not make your own modifications. (In particular, do not apply heat through melting, welding, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GU-75
GU-100
GU-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Claw Reach Length
(mm)
Fracture Load
(kN)
Dimension D Minimum
(mm)
Dimension D Maximum
(mm)
Dimension T
(mm)
Dimension S
(mm)
Mass
(g)

92.03 €

1 Available 6 Days 55240753014385

121.27 €

1 Available 11 Days 704501004517800

142.31 €

1 Available 6 Days 10066015060191862

Loading...

  1. 1

Basic information

Product Type Gear Puller Main Body, Related Products Main Body

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360