[Features]
· Total 38 mm length enables work even in confined areas with obstacles.
· Compatible with hex socket type used with Toyota and Nissan differential gears.
· Reduced any unsteadiness of the wrench to ensure stable work.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AE503-10
Product Type | Engine Related | Overall Length(mm) | 38 | Shape | Hexagon |
---|---|---|---|---|---|
Insertion Angle(mm) | 9.5 | Width across flat dimension(mm) | 10 | Dimension ℓ(mm) | 8 |
This page is 9.5 Sq. Hexagon Drain Plug Wrench, part number AE503-10.
You can find the detail information about specifications and dimensions on part number AE503-10.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.