[Applications]
· Replacement and adjustment of air conditioning belts in Suzuki Wagon R [September 2008 and later] and MR Wagon [January 2006 and later]. (Belt wrench only)
· Replacement and adjustment of air conditioning belts and power steering belts in Daihatsu Move [December 2008 and later] and Tanto [December 2007 and later]. (Belt wrench + dedicated socket)
[Features]
· The unique shape helps avoid obstacles, enabling smooth work motions.
· Can be used for Daihatsu vehicle engines by using a dedicated socket.
· Ratchet head adopted at the end, enabling effortless work.
· Work time is shortened since only the number plate needs to be removed.
· No need to remove the bumper when replacing belt.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AE109-450
Product Type | Engine Related | Overall Length(mm) | 456 | Applicable Diameter(mm) | 12 |
---|---|---|---|---|---|
Shape | Double hex | Grip Width(mm) | ø16 |
This page is Belt Wrench, part number AE109-450.
You can find the detail information about specifications and dimensions on part number AE109-450.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.